Process Valve – VXD
SMC's updated VXD series for air is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in aluminum, resin, brass, and stainless steel. The VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 9.5 for the threaded version.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

25A-VXD, Pilot Operated 2-port Solenoid Valve, for Air
SMC's updated VXD series for air is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in aluminum, resin, brass and stainless steel. The VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 9.5 for the threaded version.
- IP65 enclosure
- Thread piping, one-touch fitting, or flange piping
- Standard NBR seal and Class B coil insulation
- Other options: low concentration ozone resistant and applicable to deionized water, oil-free, port threads
- Series 25A-VXD is compatible with secondary battery applications

25A-VXD, Pilot Operated 2-port Solenoid Valve, for Water
SMC's updated VXD series for water is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in aluminum, resin, brass and stainless steel. The VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49.
- IP65 enclosure
- For use with water. Fluid temperature from 1 to 60°C
- Port size: 1/4 to 1 inch, Flange: 32A to 50A
- Other options: applicable to deionized water, oil-free, port threads, bracket
- Series 25A-VXD is compatible with secondary battery applications
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery