Sensors – Monitors
Liquid flow sensor monitors with digital displays to mount in a panel or near an operator's station.

PF3W3, Digital Flow Monitor, 2-Screen 3-Color, IP65, for PF3W5 Sensors
PF3W3 is a monitor with display for the PF3W5 remote flow sensors. The sensor and monitor can be located up to 3m apart using PF3W5's optional cable. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, an accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. Two outputs are available, including two switch signals, or a switch and analog signal. Choose between metric or Imperial display units. A panel mount adapter is also available, as well as connector options. PF3W3 is IP65 rated (front panel only), and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 0.35-4.5, 1.7-18, 3.5-45, 7-112, 20-280 (selectable from PF3W5 ranges)
- Power supply voltage: 12-24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999,999 L
- Accuracy: ±0.5% F.S.
- Repeatability: ±0.5% F.S.

LFE0, Digital Flow Monitor, 2-Screen 3-Color, IP65, for LFE Sensors
LFE0 is a monitor with display for the LFE remote flow sensors. The sensor and monitor can be located up to 3m apart using LFE's optional cable. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screen, including switch set point values, an accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. Two outputs are available, including two switch signals, or a switch and analog signal. Choose between metric or Imperial display units. A panel mount adapter is also available, as well as connector options. LFE0 is IP65 rated (front panel only), and CE and RoHS compliant.
- Flow ranges (lpm): 0.4-24.0, 2.0-120.0, 4-240 (selectable from LFE ranges)
- Power supply voltage: 24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999,999 L
- Accuracy: ±0.5% F.S.
- Repeatability: ±0.5% F.S.

PF2W3, Digital Flow Monitor, 1-Color Display, IP40, for PF2W5 Sensors
PF2W3 is a monitor with display for the PF2W5 remote flow sensors. PF2W is a legacy series refreshed in 2009 as PF3W. Please consider the newer products for your applications. The sensor and monitor can be located up to 3m apart using PF2A5's optional cable. The red 3-digit LED display can show instantaneous or accumulated flow. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. Units can be switched between L/min or gal/min (flow), and L or gal (accumulation). A key lockout function can prevent accidental setting changes during operation. A panel mount adapter is standard. PF2W3 is IP40 rated, and CE and RoHS compliant.
- Flow ranges (lpm): 0.35-4.5, 1.7-17, 3.5-45, 7-110 (selectable from PF2W5 ranges)
- Power supply voltage: 12-24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999 L
- Accuracy: ±5% F.S. or ±3% F.S. (flow range dependent)
- Repeatability: ±3% F.S. or ±1% F.S. (flow range dependent)

PF2D3, Digital Flow Monitor, 1-Color Display, IP40, for PF2D5 Sensors
PF2D3 is a monitor with display for the PF2D5 remote flow sensors. The sensor and monitor can be located up to 3m apart using PF2D5's cable. The red 3-digit LED display can show instantaneous or accumulated flow. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. Units can be switched between L/min or gal/min (flow), and L or gal (accumulation). A key lockout function can prevent accidental setting changes during operation. A panel mount adapter is standard. PF2D3 is IP40 rated, and CE and RoHS compliant.
- Flow ranges (lpm): 0.25-4.5, 1.3-21.0, 2.5-45 (selectable from PF2D5 ranges)
- Power supply voltage: 12-24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999 L
- Accuracy: ±2.5% F.S.
- Repeatability: ±0.5% F.S.

PF2*20, 4-Channel Digital Flow Monitor, 1-Color Display, IP65, for PF2*5 Sensors
PF2*20 is a monitor with display for up to 4 remote flow sensors. It is compatible with PF2A air, PF2W water, and PF2D liquid chemical flow sensors. The sensors and monitor can be located up to 3m apart using the sensor's optional cables. The orange 4-digit LED display can show instantaneous or accumulated flow. A numeric indicator confirms the channel displayed. 1 PNP or NPN switch output is available for each channel, with an LED confirming the signal. A panel mount adapter is optional. PF2*20 is IP65 rated (front panel only), and is CE and RoHS compliant.
- Flow ranges are compatible with the selected sensor type
- Power supply voltage: 12-24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999 L or ft³
- Accuracy: ±5% F.S.
- Repeatability: ±3% F.S.
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery