Sensors – Remote
Liquid flow sensors to be installed in distant or confined spaces, with analog outputs for a sensor monitor or the HMI.

PF3W5-Z, Digital Water Flow Sensor, Lightweight, Remote, IP65, 0.5-100 Lpm
Series PF3W5-Z digital flow sensor constantly monitors water or coolant flow. All "Z" models have redesigned piping adapters, imparting a significant weight reduction and slimmer profile, depending on flow range. PF3W5 is the remote version without a display. The lower profile body can be deployed in tighter locations that may be out of an operator's view. Two LEDs are visible on the control module to indicate power is supplied as well as several error conditions. Switch and analog voltage or current signal outputs can be delivered to the HMI over the M8 cable. Alternately, the PF3W3 panel mounted flow monitor is available for machines without an HMI. PF3W5-Z is IP65 rated, and is both RoHS and CE compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
- Piping sizes (Rc, NPT, or G): 3/8, 1/2, 3/4, 1
- Temperature range (°C): 0 to 90
- Accuracy (flow): ±3% F.S.
- Repeatability (flow) ±2% F.S.
- Accuracy (temperature): ±5% F.S.

PF3W5, Digital Water Flow Sensor, Remote, IP65, 0.5-250 Lpm
PF3W is a digital flow sensor that constantly monitors water or coolant flow. PF3W refreshes the design and operating performance of the legacy PF2W model. This is the remote version of PF3W7, with a display. One or two analog outputs are available, depending on whether the optional temperature sensor is selected. Additional options include a mounting bracket, flow adjustment valve and M8 lead wire. PF3W is grease-free, IP65 rated, and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100, 50-250
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2 (flow range dependent)
- Temperature rating: 0-90°C
- Output options: 1-5V or 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±2% F.S.

PF3W5-U, Digital Water Flow Sensor, PVC Piping, Remote, IP65, 10-250 Lpm
PF3W is a digital flow sensor that constantly monitors water or coolant flow. The -U variation features PVC piping for additional compatibility with deionized water and liquid chemicals. This is the remote version of PF3W7-U, without a display. One analog output is available. Options include a mounting bracket and M8 lead wire. This version does not offer a flow adjustment valve or temperature sensor. PF3W is grease-free, IP65 rated, and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 10-100, 30-250
- Port sizes: 25A (32mm) or 30A (38mm) (flow range dependent)
- Temperature rating: 0-70°C
- Output options: 1-5V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±2% F.S.

LFE, Digital Liquid Flow Sensor, Electromagnetic, Remote, IP65, 0.5-200 Lpm
LFE is a digital flow sensor for water and non-corrosive conductive liquids. While the PF3W sensors detect flow using the Karman vortex principle, LFE applies Faraday's law of induction. There are no obstacles or moving parts in the flow path, leading to a smaller pressure loss which saves pumping energy. Detectable liquids have fewer viscosity restraints. Finally, the flow direction can be changed after installation. This is the remote version of LFE, without a display. One analog output is available. Options include a mounting bracket and M12 lead wire. Piping connections come in C37 brass as standard, while the -X8 option offers 304 stainless steel. LFE is IP65 rated, and CE and RoHS compliant.
- Flow ranges (lpm): 0.5-20, 2.5-100, 5-200
- Port Sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1 (flow range dependent)
- Temperature rating: 0-85°C
- Output options: 1-5v, 4-20mA
- Accuracy: ±4% F.S.
- Repeatability: ±2% F.S.

PF2D5, Digital Flow Sensor for DI Water or Chemicals, Remote, IP65, 0.4-40 Lpm
PF2D5 is a remote flow sensor for deionized water and liquids non-reactive with fluoropolymer. This sensor employs the Karman vortex principle for detection. PF2D5 can be paired with a PF2D200 or PF2D300 remote monitor to display instantaneous or accumulated flow values. An optional analog output is also available. PF2D5 is IP65 rated and CE and RoHS compliant.
- Flow ranges (lpm): 0.4-4, 1.8-20, 4-40
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4 (flow range dependent)
- Temperature rating: 0-90°C
- Output options: 1-5V, 4-20mA
- Accuracy: ±2.5% F.S.
- Repeatability: ±1% F.S.

PF2W5, Digital Water Flow Sensor, Remote, IP65, 0.5-100 Lpm
PF2W is a digital flow sensor for water or coolant. This is a legacy sensor, refreshed in 2009 as PF3W. This is the remote version of PF2W7, with a display. The mounting bracket is integrated into the body, while the M12 lead wire is optional. PF2W5 can be paired with a PF2W200 or PF2W300 remote monitor to display instantaneous or accumulated flow values. An optional analog output is also available. PF2W5 is IP65 rated and CE compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4, 1 (flow range dependent)
- Temperature rating: 0-50°C
- Output options: 1-5V, 4-20mA
- Accuracy: ±5% F.S. or ±3% F.S. (flow range dependent)
- Repeatability: ±3% F.S.

PF2W5*T, Digital Water Flow Sensor, High-Temp, Remote, IP65, 0.5-40 Lpm
PF2W is a digital flow sensor for water or coolant. This is a legacy sensor, refreshed in 2009 as PF3W. "T" indicates the higher temperature rating. This is the remote version of PF2W7*T, without a display. The mounting bracket is integrated into the body, while the M12 lead wire is optional. PF2W5 can be paired with a PF2W200 or PF2W300 remote monitor to display instantaneous or accumulated flow values. An optional analog output is also available. PF2W5 is IP65 rated and CE compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40
- Port sizes (Rc, NPT, G): 3/8, 1/2, 3/4 (flow range dependent)
- Temperature rating: 0-90°C
- Output options: 1-5V, 4-20mA
- Accuracy: ±5% F.S.
- Repeatability: ±2% F.S.
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery