- SMC Home
- Products
- Sensors & Switches
- Air Flow Sensors
- Integrated Display
- PF3A7*H, PF3A8*H Modular Digital Flow Switch
Integrated Display – PF3A7*H, PF3A8*H Modular Digital Flow Switch
The PF3A**H modular digital flow switches provide continuous quantitative values as well as switched digital outputs when set flow levels are measured. They are designed to directly couple to SMC's AC series of modular FRL components to provide convenient machine-level measurement of equipment needs. This modular connection also permits the removal of the switch without removing the piping. The PF3A has an IP65 ingress protection rating and is both CE and RoHS compliant.

PF3A7*H, Modular Digital Flow Switch
PF3A7*H digital flow sensors with modular connection provides simple integration with SMC's AC30 and AC40 air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. These units are available with digital and analog outputs.
- Rated flow range: PF3A701H: 10 TO 1000 lpm; PF3A702H: 20 to 2000 lpm
- Large 2 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/-3.0% F.S.

PF3A7*H-L, Modular Digital Flow Switch with IO-Link
PF3A7*H digital flow sensors with modular connection provides simple integration with SMC's AC30 and AC40 series air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. The -L models include IO-Link and digital outputs with optional analog outputs.
- Rated flow range: PF3A701H: 10 TO 1000 lpm; PF3A702H: 20 to 2000 lpm
- Large 2 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/-3.0% F.S.

PF3A8*H, Modular Digital Flow Switch with Pressure/Temperature Sensor, IO-Link
PF3A8*H digital flow sensors with modular connection provides simple integration with SMC's AC30 and AC40 series air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. In addition to flow data, the PF3A8*H models incorporate pressure and temperature sensing. These models include IO-Link and digital outputs with optional analog outputs.
- Rated flow ranges: PF3A801H: 10 to 1000 lpm; PF3A802H: 20 to 2000 lpm
- Large 4 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time as well as pressure and temperature
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/- 3.0% F.S. flow/pressure, +/- 2.5°C temperature
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery