Air Flow Sensors – Monitors
Air flow sensor monitors with digital displays to mount in a panel or near an operator's station.

PFG3, Digital Flow Monitor, 3-Screen 3-Color, IP40, for PFMB or PFM sensors
PFG3 is a monitor with display for the PFMB or PFM flow sensor. This model improves upon SMC's legacy monitors with the 3-screen 3-color display, as well as adding a 0-10V output. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, and accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. While primarily suited for pairing with a flow sensor (displayed units are L/min or CFM), the range input function can scale the connected sensor's analog output signal to any range desired. This enables the monitor to be used with many other sensor types, such as pressure or temperature sensors. PFG3 is IP40 rated, and CE and RoHS compliant.
- 9 selectable flow ranges, plus custom user ranges
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output, monitor (DC): 0-10V, 1-5V or 4-20mA
- Switch ouput modes: Hysteresis, window comparator, accumulation set point, accumulation pulse, error, and OFF
- Display accuracy: ±0.5% F.S.
- Analog output accuracy: ±0.3% F.S.

PFG3, Digital Flow Monitor, 3-Screen 3-Color, IP40, for PFMC or PF2A sensors
PFG3 is a monitor with display for the PFMC or PF2A flow sensor. This model improves upon SMC's legacy monitors with the 3-screen 3-color display, as well as adding a 0-10V output. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, an accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. While primarily suited for pairing with a flow sensor (displayed units ar L/min or CFM), the range input function can scale the connected sensor's analog output signal to any range desired. This enables the monitor to be used with many other sensor types, such as pressure or temperature sensors. PFG3 is IP40 rated, and CE and RoHS compliant.
- 9 selectable flow ranges, plus custom user ranges
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output, monitor (DC): 0-10V, 1-5V or 4-20mA
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse, error, and OFF
- Display accuracy: ±0.5% F.S.
- Analog ouput accuracy: ±0.3% F.S.

PFMV3, Digital Flow Monitor, 2-Color Display, IP40, for PFMV5 Sensors
PFMV3 is a monitor with display for the PFMV5 remote flow sensors. The sensor and monitor can be located up to 2m apart using the optional cable. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. An extensive range of function settings influence performance, power saving and security as well as core flow monitoring tasks. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. An analog output is also included. A cable, mounting bracket and panel mount adapter are optional. PFMV3 is IP40 rated, and C-UL-US, CE and RoHS compliant.
- Flow ranges (lpm): 0-0.5, 0-1.0, 0-3.0, -0.5-0.5, -1.0-1.0, -3.0-3.0 (selectable from PFMV5)
- Analog input, sensor (DC): 1-5V
- Analog output, monitor (DC): 1-5V or 4-20mA
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Display accuracy: ±0.5% F.S.
- Analog output accuracy: ±1% F.S.

PFM3, Digital Flow Monitor, 2-Color Display, IP40, for PFM Sensors
PFM3 is a monitor with display for the PFM5 remote flow sensors. The sensor and monitor can be located up to 2m apart using the optional cable. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. An extensive range of function settings influence performance, power saving and security as well as core flow monitoring tasks. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. An analog output is also included. A cable, mounting bracket and panel mount adapter are optional. PFM3 is IP40 rated, and C-UL-US and CE compliant.
- Flow ranges (lpm): 0.2-10, 0.5-25, 1-50, 2-100 (selectable from PFM5 ranges)
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output (DC): 1-5V or 4-20mA
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Display accuracy: ±0.5% F.S.
- Analog output accuracy: ±0.3% F.S.

PF2A3, Digital Flow Monitor, 1-Color Display, IP40, for PF2A5 Sensors
PF2A3 is a monitor with display for the PF2A5 remote flow sensors. The sensor and monitor can be located up to 3m apart using PF2A5's optional cable. The red 3-digit LED display can show instantaneous or accumulated flow. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. Units can be switched between L/min or CFM (flow), and L or ft³ (accumulation). A key lockout function can prevent accidental setting changes during operation. A panel mount adapter is standard. PF2A3 is IP40 rated, and CE and RoHS compliant.
- Flow ranges (lpm): 1-10, 5-50, 10-100, 20-200, 50-500 (selectable from PF2A5 ranges)
- Power supply voltage: 12-24 VDC
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Accumulated flow range: 999,999 L
- Accuracy: ±5% F.S.
- Repeatablility: ±1% F.S.
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery