- SMC Home
- Products
- Sensors & Switches
- Auto Switches
- Trimmer Switch
Auto Switches – Trimmer Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.
D-*K, Sensor for Trimmer Auto Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.
- Sensor unit for trimmer switch
- Rail or groove mounting
- IP67 enclosure
- Operation display: red light turns ON at sensitive position; green lights ON at optimum detecting position
- Electrical entry: grommet

D-R*K, Amplifier for Trimmer Auto Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.
- Amplifier unit for trimmer switch
- Enclosure: IP40
- Mounting: DIN or direct
- Electrical entry:connection of sensor unit: e-con connector; power output line: grommet
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery