Electronic Regulators – ITV
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.

ITV1000/2000/3000, Electro-Pneumatic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. The units are compact, lightweight, and include an easy to read LED display. Input signals can be analog current or voltage, 4 or 16 point presets, or a range of communication protocols including CC-Link, DeviceNet™, PROFIBUS, RS-232C or I/O-Link. EtherNet/IP™, and PROFINET are available as well. See the separate configurators on this site. Monitor output is available as an analog or switch signal. ITV regulators are IP65 equivalent.
- Controls air pressure in proportion to an electric signal
- Available in MPa, kgf/cm², bar, PSI, and kPa units
- Pressure range of 0.005 to 0.9MPa
- Available port sizes 1/4, 3/8 and 1/2
- Mounting bracket option
- Made to order options available for expanded features, including analog 4-20mA sourcing type, manifold mountable, high speed response, and others.

ITV00**, Compact Electro-Pneumatic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Built-in one-touch fitting
- Error indication LED
- High stability
- High-response time
- Compact and lightweight

ITV209*, Electronic Vacuum Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Controls air pressure in proportion to an electric signal
- Pressure range of -1.3 to -80kPa
- Available port size 1/4
- Mounting bracket option

ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Set pressure range: 0.2 to 2.0 MPa
- Maximum supply pressure: 3.0 Mpa
- Maximum flow rate: 3000 L/min (ANR)
- Power consumption: 3 W or less
- Linearity: ±1% F.S.
- Hysteresis: 1% F.S.
- Repeatability: ±1% F.S.
- Sensitivity: ±1% F.S.

IITV, Manifold for Compact Electro-Pneumatic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Manifold for ITV00 electro-pneumatic regulators
- Up to 10 stations
- DIN rail mount design allows stations to be easily increased or decrease

IITV20 Manifold, Electro-Pneumatic Regulator
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Manifold for ITV1000/2000 Electro-Pneumatic Regulators
- Up to 8 stations

ITV1000/2000/3000, Flat Bracket Assembly
Bracket assembly for mounting Series ITV Electro-Pneumatic Regulators.
- Mounts Series ITV Electro-Pneumatic Regulators
- Assembly includes mounting screws

ITV1000/2000/3000, L-Bracket Assembly
Bracket assembly for mounting Series ITV Electro-Pneumatic Regulators.
- Mounts Series ITV Electro-Pneumatic Regulators
- Assembly includes mounting screws

ITV1000/2000/3000, Power Cable Connector
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
- Power connector for series ITV Electro-Pneumatic Regulators
- Straight or right angle connector options
- Length: 3 m
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery