- SMC Home
- Products
- Sensors & Switches
- Liquid Flow Devices
- Flow Controller for Water
Liquid Flow Devices – Flow Controller for Water
FC2W is a flow controller for water between 0-50°C. A motor driven adjustable flow restriction works together with feedback from a Karman vortex flow sensor to respond to an analog input signal establishing the flow rate. When a single water supply source is divided into multiple lines, the flow rate between lines can be inconsistent. FC2W controllers can adjust flow on each line to a constant rate. FC2W does not include a flow shutoff feature. Pair the controller with a VXZ 2-port soleoid valve to stop flow for any reason. The device includes an error status LED. This is a grease-free product.

FC2W, Flow Controller for Water, Pulse Output, 0.5-16 Lpm
FC2W is a flow controller for water between 0-50°C. A motor driven adjustable flow restriction works together with feedback from a Karman vortex flow sensor to respond to an analog input signal establishing the flow rate. When a single water supply source is divided into multiple lines, the flow rate between lines can be inconsistent. FC2W controllers can adjust flow on each line to a constant rate. FC2W does not include a flow shutoff feature. Pair the controller with a VXZ 2-port soleoid valve to stop flow for any reason. The device includes an error status LED. This is a grease-free product.
- Flow ranges (lpm): 0.5-4.0, 2.0-16.0
- Port sizes (Rc): 3/8, 1/2
- Operating pressure (MPa): 0.2-0.4
- Power supply: 24 VDC
- I/O signals: 1 to 5 VDC [IN] / variable frequency pulse [OUT]
- Accuracy: ±5%F.S.
- Response time: ≤10s
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery