- SMC Home
- Products
- Sensors & Switches
- Liquid Flow Devices
- Paddle Switch
Liquid Flow Devices – Paddle Switch
IF3 is a mechanical switch for the detection and confirmation of liquid flow. The device threads into a flow path, where the liquid pushes against the paddle. This actuation triggers a micro switch at a manually adjustable set point. Short, medium and long paddles are provided with each model. Paddle size to install will be determined by the pipe size and flow rate. Options include IP42 or IP44 rated enclosures, and either brass / bronze or 304 stainless steel wetted parts. Compatible fluids must be non-corrosive to these materials. Wiring method can be normally open or closed with a range of voltages. CE compliance is also optional.

IF3, Paddle Flow Switch for Non-Corrosive Liquids, 14-2600 Lpm
IF3 is a mechanical switch for the detection and confirmation of liquid flow. The device threads into a flow path, where the liquid pushes against the paddle. This actuation triggers a micro switch at a manually adjustable set point. Short, medium and long paddles are provided with each model. Paddle size to install will be determined by the pipe size and flow rate. Options include IP42 or IP44 rated enclosures, and either brass / bronze or 304 stainless steel wetted parts. Compatible fluids must be non-corrosive to these materials. Wiring method can be normally open or closed with a range of voltages. CE compliance is also optional.
- Flow ranges (lpm): 14-60, 20-1500, 36-2600
- Port sizes (Rc, NPT): 3/4 or 1
- Ambient temperature rating for microswitch depends on liquid temp (see catalog)
- Max pressure: 1 MPa
- Withstand voltage: 1500 VAC (one minute)
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery