- SMC Home
- Products
- Sensors & Switches
- Positive Pressure Sensors
- Pneumatic Sensors
- Integrated Display
Pneumatic Sensors – Integrated Display
Pneumatic sensors with buttons and a display to set and read values from an operator's position.

ISE20, Digital Pressure Sensor, 3 Screen 1 Output, IP40
ISE20 is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. ISE20 saves energy with only 25mA current consumption. Further, the switch output responds within 1.5ms once the set pressure value is reached. ISE20 is UL/CSA and RoHS compliant, with an IP40 enclosure rating.
- Lowest energy consumption of any ISE, at 25mA
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
- 1 switch output (NPN or PNP)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
- Bracket or panel Mounting options

ISE20A, Digital Pressure Sensor, 3 Screen 2 Output with Analog, IP40
ISE20A is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. Compared to the ISE20, the ISE20A adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Response time can be adjusted to reduce chattering. ISE20A is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
- Great value for pressure sensing in dry environments
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
- Bracket or panel mounting options

ISE20B, Digital Pressure Sensor, 3 Screen 2 Output with Analog, IP65
ISE20B is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting lable and its numeric value in orange. Compared to the ISE20, ISE20B adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Response time can be adjusted to reduce chattering. ISE20B is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
- Great value for pressure sensing in wet or dry environments, with an IP65 rating
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch elbow fitting (ø4 or 6mm)
- Bracket or panel mounting options

ISE20B-L, Digital Pressure Sensor, 3 Screen IP65 with IO-Link
ISE20B-L is a digital pressure sensor supporting the IO-Link communication protocol. When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC. ISE20B-L incorporates IO-Link 16-bit process data includes 2 output bits for set points, a diagnosis bit, and 13 bits for the measured pressure valve. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ISE20B-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
- IO-Link enabled sensor for wet or dry environments, with an IP65 rating
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
- IO-Link mode: 16-bit digital process data
- SIO mode: 1 switch output (selectable NPN or PNP)
- Port sizes: M5 (female), 1/8 Rc (male), 1/8 NPT (male)
- Bracket or panel mounting options

ISE70, Digital Pressure Sensor, 3 Screen IP67 with IO Link
This next generation ISE70 pressure sensor provides continuous quantitative values, as well as switched digital outputs when pressure set points are met. This sensor is also IO-Link compatible. Sensor information, such as identity, functional state, cable connection, and current or switch values can be set or monitored remotely though an IO-Link master, and connected to a fieldbus network. The ISE70 is designed for abusive environments that may also include splashed coolant, lubricants or grime. Electronics are packaged in a metal housing, while the piping connection is a stout lug with female threads, which together protect the sensor against accidental collisions with other objects in the area. A smooth display face with membrane type buttons avoids contamination from grit and sticky residue that could clog or jam raised rubber buttons. The display is angled and can rotate 336 degrees, to permit easy reading when indirectly mounted. The main screen shows instantaneous values in red or green, while the sub screen setting appear in orange. Switch indicators will also light when set points are reached.
- 3-screen, 3-color display with switch indicators
- 4-pin M12 Connector
- IP67 Ingress Protection rating
- 1/4 Rc, NPT, or G port
- 1.0 MPa or 1.6 MPa positive pressure ranges
- 2 digital switch ouputs with selectable NPN/PNP
- UL/CSA, CE and RoHS compliant

ISE10, Digital Pressure Sensor, 1 Screen 1 Output with Analog, Compact
ISE10 is a compact pressure sensor suitable for mounting in panels or tight spaces. This sensor has an integrated alphanumeric LED display with red and green LED switch indicators. Switch delay time is 2.5ms, while current consumption is 40mA. ISE10 meets UL/CSA, CE and RoHS standards, and has an IP40 enclosure rating.
- Low profile height, under 10mm, for tight spaces
- 3-step setting and function selection modes
- 5 positive pressure units: MPa, kPa, kgf/cm2, bar, psi
- 1 switch output (NPN or PNP) plus 1 analog voltage output, or 2 switch outputs
- Port sizes: M5 (female), 1/8 Rc (male), 1/8 NPT (male)
- Bracket or panel mounting options

ISE35, Digital Pressure Sensor for FRLs, 1 Screen 1 Output, IP40
ISE35 is a digital pressure sensor that integrates with multiple regulators and FRL combinations from SMC, including series AC, AR, ARM, ARP and AW. The ISE35 mounts into a ported interface on any compatible series using an included mounting kit. A detachable 3-wire cable includes power and switch output leads. Instantaneous readings are shown on the 3 digit, 2 color display. The color can be set to red or green, or shifted from one to the other to alert when reaching a set point. An indicator for the switch output is also visible. Additional functions enhance security, power saving, and response time.
- Verify regulator settings with digital gauge in dry environments
- Pressure range: 0-1 MPa
- 4 pressure units: MPa, kgf/cm2, bar, psi
- Switch output: Hysteresis or window comparator (NPN or PNP)
- Display accuracy: ±2% F.S.
- Repeatability: ±1% F.S.

PPA, Handheld Manometer, for Portable Pressure Measurement
PPA is a handheld pressure measuring device, also known as a manometer. Optional pressure ranges include high and low pressure, or vacuum. Simple controls include a power button and a back light for viewing the display in dark locations. The meter is battery operated and shuts off automatically after 5 minutes without use. Connect to a pressurized system with the attached one-touch fitting. Display can show instantaneous pressure, or hold the peak or bottom pressure during the connection. PPA manometers are CE and RoHS compliant, with an IP40 enclosure rating.
- Compact, battery powered meter for mobile pressure confirmation
- Power supply: 2 AA (3V) batteries with low battery indicator
- 7 pressure units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- Accuracy: ±2% of F.S.
- Repeatability: ±1% of F.S.
- Piping options: One touch fitting for ø4mm or ø6mm tubing
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery