- SMC Home
- Products
- Sensors & Switches
- Positive Pressure Sensors
- Pneumatic Sensors
- Gap Sensor to Confirm Part Location
Pneumatic Sensors – Gap Sensor to Confirm Part Location
This air pressure sensor checks clearance between a fixture and part to confirm placement.

ISA3 Digital Gap Sensor, 2 Screen 3 Color, IP67
The ISA3 is a unique sensor that uses air pressure to verify the presence and proximity of a workpiece. The placement of raw materials can be confirmed before machining or other fabrication operations. The correct seating of a component into a jig or fixture can generate a switch output to trigger the next assembly sequence. ISA3's new display quickly and clearly summarizes workpiece status for the operator. Establish the switch point in 3 easy steps. Lower air consumptions, zero exhaust noise, easier wiring, and excellent anti-clogging measures round out this 3rd generation gap checking device. ISA3 is CE and RoHS compliant, with an IP67 enclosure rating.
- Verify workpiece placement with this sensor and multi-function display
- 3 distance ranges: 0.01-0.03mm, 0.02-0.15mm, and 0.05-0.30mm
- 3 pressure units: kPa, bar, psi
- 1 or 2 switch outputs (NPN or PNP)
- Port sizes: 1/8 Rc or G (supply side), One-touch fitting or 1/8 G (detection side)
- Cable, bracket, manifold and control unit/regulator options

ISA3-L, Digital Gap Sensor, 2 Screen 3 Color, IP67 with IO-Link
The ISA3-L is an IO-Link compatible version of SMC's ISA3 digital gap checker. A gap checker uses air pressure to verify the presence and proximity of a workpiece. Applications include confirmation of raw material placement before machining or other fabrication operations, or the correct seating of a component into a jig or fixture to trigger the next assembly sequence. ISA3-L includes features like 2 sensors detect supply and outlet pressure, to help determine whether and where this is a clog. NPN or PNP switch type is selectable electronically. The sub-screen has been divided into 2 screens, to display more information or finer resolution. The lower limit of the setting range can be extended down to zero. IO-Link communication expands functionality. Gap size, supply and outlet pressure are available as 16-bit integers. 6 bits and settings monitor 2 switch outputs. 2 additional bits are available for pressure and error diagnosis. Settings can be stored by the IO-Link master to copy automatically when replacing or deploying multiples. ISA3-L is CE and RoHS compliant, with an IP67 enclosure rating.
- Verify workpiece placement, with multi-function display and IO-Link
- 3 distance ranges: 0.01mm-0.03mm, 0.02-0.15mm, and 0.05-0.30mm
- Port sizes: 1/8 Rc or G (supply side), One-touch fitting or 1/8 G (detection side)
- Cable, bracket, manifold and control unit/regulator options
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery