- SMC Home
- Products
- Sensors & Switches
- Positive Pressure Sensors
- Pneumatic Sensors
- Modular for FRL
Pneumatic Sensors – Modular for FRL
Pneumatic switches mount with an FRL assembly, providing a signal output when a setpoint is reached.

IS10M, Pressure Switch with FRL Spacer, AC/DC, Analog Indicator
IS10M is a pressure switch with a linear mechanical set point indicator, for modular installation with SMC's FRL units. The switch housing attaches to a spacer that clamps inline with the FRL. The housing assembly includes a reed switch activated by a piston-mounted magnet. A screw adjusts the spring loading the piston to set the switch point. Two pressure ranges are available, along with MPa and psi units on the setting scale. The spacer can be selected to mount to 5 different FRL body sizes. IS10M is CE and RoHS compliant, with an IP40 enclosure rating.
- Mechanical pressure switch with integrated spacer for FRL mounting
- Set pressure range: 0.1 to 0.4 MPa, or 0.1 to 0.6 MPa
- Reed switch output or circuit voltage (NO below set point)
- Electrical circuit: Up to 100 V AC/DC
- Repeatability: ±0.05% of F.S.
- Hysteresis: Fixed 0.08 MPa or less

IS10E Pressure Switch with Female Pipe Adapter, AC/DC, Analog Indicator
ISE10E is a pressure switch with a linear mechanical set point indicator, for modular installation with SMC's FRL units. The switch housing attaches to a threaded block for mounting inline with the FRL. The housing assembly includes a reed switch activated by a piston-mounted magnet. A screw adjusts the spring loading the piston to the switch point. Two pressure ranges are available, along with MPa and psi units on the setting scale. The adapter block has 5 port sizes, in Rc, NPT or G thread to mount to 3 FRL body sizes. IS10E is CE and RoHS compliant, with an IP40 enclosure rating.
- Mechanical pressure switch with threaded adapter block for FRL mounting
- Set pressure range: 0.1 to 0.4 MPa, or 0.1 to 0.6 MPa
- Reed switch output of circuit voltage (NO below set point)
- Electrical circuit: up to 100 V AC/DC
- Repeatability: ±0.05% of F.S.
- Hysteresis: Fixed 0.08 MPa or less
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery