Pneumatic Sensors – Remote
Pneumatic sensors to be installed out of view, with analog outputs for a sensor monitor or the HMI.

PSE530 Remote Analog Pressure Sensor, General Purpose, IP40
PSE530 and 532 are remote pressure sensors with a 1 to 5V analog signal output. 530 is for a standard pneumatic system's pressure range, while the 532 model is for low pressure. PSE sensors measure pressure of any non-corrosive, non-flammable gas. An accuracy of ±2% of the full scale rated pressure range is suitable for general purpose applications. The cable is replaceable, with a locking thread relief. PSE530 and PSE532 are CE and RoHS compliant, with IP40 enclosure ratings.
- Economical remote pressure sensor in a small IP40 package
- Power supply requirement: 12 to 24 VDC
- 1 to 5V analog output
- Accuracy: ±2% of F.S.
- Repeatability: ±1% of F.S.
- Port sizes: M5 x 0.8 male; ø6mm or ø1/4" plug-in connector for fittings

PSE540 Remote Analog Pressure Sensor, Compact, IP40
PSE540 is a remote pressure sensor with a 1 to 5V analog signal output. This sensor's construction optimizes space savings, for tight, constrained spaces. The rated pressure range is suitable for a standard pneumatic system. PSE sensors can measure pressure of any non-corrosive, non-flammable gas. 8 different port options offer tremendous adaptability to various applications. The cable is molded into the sensor head and is not replaceable. PSE540 is UL/CSA, CE and RoHS compliant, with an IP40 enclosure.
- Smallest remote pressure sensor from SMC, for the most compact applications
- Power supply requirement: 12 to 24 VDC
- 1 to 5V analog output
- 2 Accuracy options: ±1% or ±2% of F.S.
- Repeatability: ±0.2% of F.S.
- Port sizes: M3, M5, 1/8 Rc or NPT male; M5 female; ø4 or ø6mm plug for fittings

PSE550 Remote Analog Pressure Sensor, Low Differential Pressure
PSE550 is a remote sensor for measuring small differences in pressure between two sources. The sensor can function in small vacuum and positive pressure applications, detecting differential pressure from 0-2 kPa, within a -50 to 50 kPa range. PSE sensors can measure pressure of any non-corrosive, non-flammable gas. Pipe connections are made with ø4mm I.D. pneumatic tubing. An orange LED indicates the sensor is on. The sensor can be direct mounted, or mounted on an optional bracket. PSE550 is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
- Monitor small pressure differences between two pneumatic sources
- Power supply requirement: 12 to 24 VDC
- Analog ouput options: 1 to 5V, or 4 to 20mA
- Accuracy: ±1% of F.S.
- Repeatability: ±0.3% of F.S.
- Piping to fit ø4mm I.D. pneumatic tubing
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery