Vacuum/Compound Pressure Sensors – Monitors

PSE300A, Digital Pressure Sensor Monitor, 3 Screen 3 Color, 1 Input/2 Out + Analog, IP40
PSE300A is a sensor monitor with an informative, easy to read 3 screen, 3 color display. Connect any PSE series remote pressure sensor to acquire its analog input. Alternately, the range input function can scale any 1-5V or 4-20mA signal from another sensor type to a display value from -1500 to 1500. View the sensor's measured value on the main screen, while also viewing a variety of secondary data on the sub-screens, including switch set point value, level meter, character string for labeling and more. A copy function allows master settings to be applied to up to 10 target sensors. Additional functions include selectable NPN/PNP outputs, anti-chatter, error codes, power saving, key lock, security code and others. PSE300A is CE, C-RU-US and RoHS compliant, with an IP40 enclosure rating.
- 11 selectable pressure ranges, plus custom user ranges
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output, monitor (DC): 1-5V or 4-20mA
- 10 pressure units: Pa, kPa, Ma, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
- Display acuuracy: ±0.5% of F.S.
- Display repeatablility: ±0.1% of F.S.

PSE200A, Multi-Channel Digital Pressure Sensor Monitor, 3 Screen 3 Color, 4 Input/5 Outputs, IP65, IO-Link
PSE200A is a pressure sensor monitor with an informative, easy to read 3 screen, 3 color display. Connect up to 4 PSE series remote pressure sensors, then select a channel to view the sensor’s measured value on the main screen. Alternately, the range input function can scale any 1-5V signal from another sensor type to a display value from -1500 to 1500. View a variety of secondary data on the sub-screens, including switch set point value, level meter, character string for labeling and more. Check differential pressure between CH1-CH2, or CH3-CH4. Additional functions include anti-chatter, error codes, power saving, key lock, security code and others. This monitor is also IO-Link compatible for viewing measured values, diagnostics and switch output status of all channels. Internal hardware and applied pressure errors can also be indicated. Parameters set on the monitor can be reset by the IO-Link master if a new monitor replaces a damaged or failed one. PSE200A is CE and RoHS compliant, with an IP65 front face when panel mounted (IP40 otherwise).
- 12 selectable pressure ranges, plus custom user ranges
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output, monitor (DC): 1-5V or 4-20mA
- 10 pressure units: Pa, kPa, Ma, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
- Display acuuracy: ±0.5% of F.S.
- Display repeatablility: ±0.1% of F.S.

PSE300AC, Pressure Sensor Monitor, 3 Screen, 2 Outputs, IP65
PSE300AC is a remote sensor monitor with an informative, easy to read 3 screen 3 color display. While primarily suited for the PSE570 pressure sensor series, its range input function scales the analog output of any sensor with M12 connector. View the sensor's measured value on the main screen, while also viewing a variety of secondary data on the sub-screens. Upgraded features include front facing M12 power and sensor connections, low energy consumption, and selectable NPN/PNP outputs. PSE300AC is CE and RoHS compliant, with an IP65 enclosure rating.
- Remote analog sensor monitor with advanced display, NPN/PNP selection and IP65
- Voltage or current signal input options
- 10 pressure units: Pa, kPa, MPa, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
- Display accuracy: ±2% of F.S.
- Display repeatability: ±1%of F.S.
- Direct Mounting

PSE300, Pressure Sensor Monitor, 1 Screen, Switch and Analog Outputs
PSE300 is a pressure sensor monitor with a 3 + 1/2 digit, 2 color display. This monitor pairs with any PSE sensor, adding functionality similar to an ISE sensor with integrated display. Instantaneous readings are shown in red or green, or shifted from one to the other to alert reaching a target condition. Two available switch outputs are also indicated with LEDs. Other functions permit calibration, peak/bottom readings, error indications, key lock, and anti-chatter. PSE300 models are UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
- Permits viewing of PSE remote pressure sensor values in operator area
- Interprets voltage or current signal inputs
- 7 pressure units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
- 2 snap-fit socket connections for power and sensor cables
- DIN rail/Terminal block, bracket or panel mounting options

PSE200/300, Power Supply/Output Connection Cable
Power supply connection cable for series PSE200/300 pressure sensor controllers.
- For series PSE 200/300 digital pressure sensor controllers
- Length: 2m
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery