- SMC Home
- Products
- Sensors & Switches
- Vacuum/Compound Pressure Sensors
- Air/Liquid Sensors
- Integrated Display
Air/Liquid Sensors – Integrated Display
Sensors with buttons and a display to set and read values from an operator's position.

ZSE20C(F), Digital Vacuum Sensor, 3 Screen 2 Output + Analog, IP65
ZSE20C(F) is a digital vacuum sensor offering compatibility with both compressed air and non-corrosive liquids. Compared to the ZSE20, ZSE20C(F) adds a 2nd switch output, as well as analog voltage or current output. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. ZSE20C(F) is UL/CSA, CE and RoHS compliant, with an IP65 rating.
- Vacuum sensing for air and liquid non-corrosive to 630 and 304 SST
- 3 setting modes: 3-step, simple, function selection
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
- Port sizes: 1/4 Rc, NPT or G (with M5 female); 1/8 Rc (male), 1/4 URJ or 1/4 TSJ
- Bracket or panel mounting options

ZSE20C(F)-L, Digital Vacuum Sensor, 3 Screen IP65 with IO-Link
ZSE20C(F)-L is a digital vacuum sensor offering compatibility with both compressed air and non-corrosive liquids. The sensor also supports the IO-Link communication protocol. When paired with an IO-Link master, measurd values and settings can be accessed remotely for efficiency, maintenance and adaptive manufacturing needs. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. ZSE20C(F)-L is CE and RoHS compliant, with an IP65 enclosure rating.
- IO-Link enabled vacuum sensor for air and liquid non-corrosive to 630 and 304 SST
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgr/cm², bar, psi, inHg, mmHg
- IO-Link mode: 16-bit digital process data
- SIO mode: 1 switch output (selectable NPN or PNP)
- Port sizes: 1/4 Rc, NPT or G (with M5 female); 1/8 Rc (male), 1/4 URJ or 1/4 TSJ
- Bracket or panel mounting options
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery