- SMC Home
- Products
- Sensors & Switches
- Vacuum/Compound Pressure Sensors
- Air/Liquid Sensors
- Mechanical Switches
Air/Liquid Sensors – Mechanical Switches
Switches mechanically actuated by vacuum that provide a signal output when a setpoint is reached.

ISG Mechanical Vacuum Switch, AC/DC, IP44 Drip proof
ISG is a mechanical vacuum switch for applications where an electronic switch is unsuitable, or when it is desirable to trigger an electrical device when the set point is reached. ISG offers excellent repeatability and adjustable hysteresis. The circuit can be wired normally open or closed, wiht either AC or DC voltage for a range of inductive or non-inductive loads. Choose bronze/brass or 316 stainless steel wetted parts to monitor vacuum for a range of gases and liquids. CE compliant options, with IP40 or IP44 enclosure rating..Model with indicator light also available.
- Mechanical vacuum switch suitable for various gases and liquids
- Vacuum range: -100 to -10 kPa
- CE-compliant rated voltage: 110 VDC/220 VAC or less
- Switch output is applied AC/DC circuit voltage for standard industrial loads
- Repeatability: ±2 kPa
- Hysteresis adjusting range: 7 to 53 kPa
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery