Air/Liquid Sensors – Remote
Sensors to be installed out of view, with analog outputs for a sensor monitor or the HMI.

PSE560, Remote Analog Vacuum Sensors, General Purpose, IP65
PSE561 and 562 are remote pressure sensors with an analog V or mA signal output. PSE56* sensors measure pressure of any liquid or gas non-corrosive to 316L stainless steel. PSE561 is for low vacuum (-101 to 0 kPa), while PSE563 is for compound pressure (-100 to 100 kPa). The accuracy and construction are suitable for general purpose applications. Includes a fixed cable with field wired connector option. PSE561 and PSE562 are UL/CSA, CE and RoHS compliant, with IP65 enclosure ratings.
- General purpose remote vacuum sensor for liquid or gas
- Power supply requirement: 12 to 24 VDC
- 1 to 5V or 4 to 20 mA analog output
- Accuracy: ±1% of F.S.
- Repeatability: ±0.2% of F.S.
- Port sizes: 1/8 or 1/4 Rc or NPT (incl. M5 female); 1/4 URJ; 14 TSJ

PSE573, Remote Analog Sensor for Compound Pressure, Enhanced, IP65
The PSE573 remote pressure sensor offers a compound pressure range of -100 to 100 kPa, with increased proof pressure and a higher withstand voltage for improved durability in unpredictable conditions. A nickel-plated C3604 brass port and ceramic sensor impart compatibility with a wide range of liquids and gases. An analog V or mA signal output is transmitted over a cable with an M12 connector. PSE573 is CE and RoHS compliant, with an IP65 enclosure rating.
- Remote high pressure sensor with enhanced durability for liquid or gas
- Power supply requirement: 12 to 24 VDC
- 1 to 5V or 4 to 20 mA analog output
- Accuracy: ±1% F.S.
- Repeatability: ±0.2% F.S.
- Port sizes: 1/8 or 1/4 Rc male (incl. M5 female)
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery