- SMC Home
- Products
- Sensors & Switches
- Vacuum/Compound Pressure Sensors
- Pneumatic Sensors
- Electronic Switches
Pneumatic Sensors – Electronic Switches
Switches with electronic vacuum detection that provide a signaloutput when a setpoint is reached.

PS1100 / PS1200, Compact Electronic Vacuum Switch with Fitting Plug, LED Indicator
PS1100 and PS1200 are compact vacuum switches with digital output signals. The switch setting trimmer rotates through a 220° range using a precision screwdriver. A red LED lights up when the output signal is ON. Insert the switch port into a one touch fitting to monitor pressure. PS1100 monitors vacuum and low pressure, while PS1200 monitors vacuum. Switch output is ON when pressure is below the set point. Both switches are compatible with any non-corrosive, non-flammable gas. PS1100 / PS1200 are RoHS and optionally CE compliant, with an IP40 enclosure rating.
- Compact vacuum switch with manual rotary adjustment of a digital output signal
- Set range: -0.1 to 0.4 MPa (PS1100) or -100 to 0 kPa (PS1200)
- Power supply requirement: 12 to 24 VDC
- Repeatability: ±1% of F.S.
- Piping options: ø6mm or ø1/4" plug for fittings
- Molded 3 meter, 2-wire cable compatible with NPN and PNP wiring

ZSE1, Vacuum Switch, Single Mount or for ZM Vacuum Generator
ZSE1 is a basic vacuum switch with digital output and optional analog voltage output. The ZSE1 monitors vacuum level down to -101 kPa. ZSE1 can be mounted in a ZM vacuum generator system, or by metric or NPTF male threads. Rotary trimmers adjust the switch set point and variable hysteresis if 1 output, or two set point trimmers if 2 output. A red/green LED indicator also lights when the output signal in ON. Electrical connections include a 3 wire grommet cable or 4 wire snap-in connector. ZSE1 is CE and RoHS compliant, with an IP40 enclosure rating.
- Basic vacuum switch with rotary adjustment of digital outputs, plus 1-5V output
- Vacuum range: -101 to 0 kPa
- Output options: 1 or 2 signal outputs (NPN or PNP), with or without analog voltage
- Power supply requirement: 12 to 24 VDC
- Repeatability: ±1% of F.S.
- Port sizes: 1/8 Rc, 1/8 NPTF male, or ZM genertor mountable

ZSE2, Vacuum Switch, Single Mount or for ZX and ZR Vacuum Generator
ZSE2 is a basic vacuum switch with 1 digital output (NPN or PNP). No analog output is included. The ZSE2 monitors vacuum level down to -101 kPa. ZSE2 can be mounted in a ZX or ZR generator unit, or piped by metric or NPTF male threads. A rotary trimmer adjusts the switch set point. A red LED indicator also lights to correspond with the output signal. Electrical connections include a 3 wire grommet cable or snap-in connector. ZSE2 is CE and RoHS compliant, with an IP40 enclosure rating.
- Basic vacuum switch with rotary adjustment of a digital output signal
- Vacuum range: -101 to 0 kPa
- Output: 1 signal output (NPN or PNP)
- Power supply requirement: 12 to 24 VDC
- Repeatability: ±1% of F.S.
- Port sizes: 1/8 Rc or 1/8 NPTF male, or ZX or ZR gernerator mountable

ZSM1, Vacuum Switch, Diaphragm Style
ZSM1 is a basic vacuum switch with 1 output. No analog output is included. Solid state and contact reed switch options are available,with different voltages. The switch output turns ON when vacuum is greater that the set point. A red LED indicator also light to correspond with the output signal. A rotary trimmer adjusts the switch set point. ZSM1 can be mounted in a ZM generator unit, or piped by metric or NPTF male threads. Electrical connection is made by a 2 or 3 wire cable. This switch is compatible with any non-corrosive, non-flammable gas.
- Basic vacuum switch with rotary adjustment of a supply level voltage output signal
- Vacuum range: -80 to -27 kPa
- Output: switched supply level voltage
- Power supply requirement: 4.5 to 28 VDC (solid state) or 100V AC/DC (reed)
- Repeatability: ±10% or less
- Port sizes: 1/8 RC or 1/8 NPTF male, or ZM genertor mountable
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery