- SMC Home
- Products
- Sensors & Switches
- Vacuum/Compound Pressure Sensors
- Pneumatic Sensors
- Integrated Display
Pneumatic Sensors – Integrated Display
Sensors with buttons and a display to set and read values from an operator's position.
.jpg)
ZSE20A(F), High-Pressure, Digital Pressure Switch, 3-Screen Display
The ZSE20A(F) series is a high-precision digital pressure switch offering many popular ZSE features, with a streamlined selection of piping choices. Compared to the ZSE20, the ZSE20AF adds a 2nd switch output, as well as an analog output, either voltage or current. ZSE20A is vacuum rated, while the ZSE20AF is rated for vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 2-screen, 3-color display. The main screen shows the current measured numeric value in orange. Delay time for the switch ouput can be as brief as 1.5 ms, while currect consumption is held to 35 mA of less. ZSE20A(F) is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
- 3 setting modes: 3-step, simple, function selection
- 7 pressure units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 2 switch outputs (NPN or PNP)
- 1 analog output (voltage or current)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
- Bracket or panel mounting options

ZSE20B(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, IP65
ZSE20B(F) is a digital pressure sensor with an infomative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. Compared to the ZSE20(F), ZSE20B(F) adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
- Great value for vacuum sensing in wet or dry environments, with an IP65 rating
- 3 setting modes: 3-step, simple, function selection
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
- Bracket or panel mounting options
.jpg)
ZSE20(F), Digital Pressure Switch, 3 Screen/3-Color Display, Compund and Vacuum Pressure
The ZSE20(F) series is a high-precision digital pressure switch offering a simplified selection of the most popular ZSE features. This is the first ZSE model to introduce the 3 screen, 3-color display. The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. ZSE20 is vacuum rated, while the ZSE20F is rated for vacuum and a low positive pressure range. These models require the lowest current consumption in the ZSE family, at 25mA. Futher, delay time between the arrival of the set pressure value and the switch output is minimized to 2.5ms. ZSE20(F) is CE and RoHS compliant, with an IP40 enclosure rating.
- Lowest energy consumption of any ZSE, at 25mA
- 3 setting modes: 3-step, simple, function selection
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 1 switch output (NPN or PNP)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
- Bracket or panel mounting options

ZSE20B(F)-L, Digital Vacuum Sensor, 3 Screen IP65 with IO Link
ZSE20B(F)-L is a digital vacuum sensor with IO-Link communication protocol support. When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC. ZSE20B(F)-L incorporates IO-Link 16-bit process data includes 2 output bits for set points, a diagnosis bit, and 13 bits for the measured pressure value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ZSE20B(F)-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
- IO-Link enabled sensor for wet or dry environments, with an IP65 rating
- 3 setting modes: 3-step, simple, function selection
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- IO-Link mode: 16-bit digital process data
- SIO mode: 1 switch output (selectable NPN or PNP)
- Port sizes: M5 (female), 1/8 Rc (male), 1/8 NPT (male)
- Bracket or panel mounting options

ZSE10(F), Digital Vacuum Sensor, 1 Output with Analog, Compact
ZSE10(F) is a compact vacuum sensor suitable for mounting in panels or tight spaces. This sensor has an integrated alphanumeric LED display with red and green LED switch indicators. Switch delay time is 2.5ms, while current consumtion is 40mA. Two sensing ranges are available, including low vacuum and compound pressure, consisting of low vacuum and pressure. An auto-preset function helps optimize the switch setpoint. ZSE10(F) meets UL/CSA, CE and RoHS standards, and has an IP40 enclosure rating.
- Low profile height, under 10mm, for tight spaces
- 3-step setting and function selection modes
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 1 switch output (NPN or PNP) plus 1 analog voltage output, or 2 switch outputs
- Port sizes: M5 (female), 1/8 Rc (male), 1/8 NPT (male)
- Bracket or panel mounting options
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery