Pneumatic Sensors – Remote
Sensors to be installed out of view, with analog outputs for a sensor monitor or the HMI.

PSE530 Remote Analog Vacuum Sensor, General Purpose, IP40
PSE531 and PSE533 are remote vacuum sensors with a 1 to 5V analog signal output. 531 is for low vacuum range of -101 to 0 kPa, while PSE533 is for compound pressure from -101 to 101 kPa. PSE sensors can monitor any non-corrosive, non-flammable gas. The accuracy and environmental capabilities are suitable for general purpose applications. The cable is replaceable, with a locking thread relief. PSE531 and PSE533 are CE and RoHS compliant, with IP40 enclosure ratings.
- Economical remote vacuum sensor in a small IP40 package
- Power supply requirement: 12 to 24 VDC
- 1 to 5V analog output
- Accuracy ±2% of F.S.
- Repeatability: ±1% of F.S.
- Port sizes: M5 x 0.8 male; ø6mm or ø1/4" plug-in connector for fittings

PSE540 Remote Analog Vacuum Sensor, Compact, IP40
PSE541 and PSE543 are remote vacuum sensors with a 1 to 5V analog signal output. The sensor construction optimizes space savings, for tight, constrained spaces. PSE541 is for a low vacuum (-101 to 0 kPa), while PSE543 is for compound pressure (-100 to 100 kPa). PSE sensors can monitor any non-corrosive, non-flammable gas. 8 different port options offer tremendous adaptability to various applications. The cable is molded into the sensor head and is not replaceable. PSE541 and PS543 are UL/CSA. CE amd RoHS compliant, with an IP40 enclosure rating.
- Smallest remote vacuum sensor from SMC, for the most compact applications
- Power supply requirement: 12 to 24 VDC
- 1 to 5V analog output
- 2 Accuracy options: ±1% or ±2% of F.S.
- Repeatability: ±0.2% of F.S.
- Port sizes: M3, M5, 1/8 Rc or NPT male; M5 female; ø4 or 6mm plug for fittings
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery