- SMC Home
- Products
- Specialty Equipment
- High Purity Products
- Valves & Manifolds
High Purity Products – Valves & Manifolds

LVW
The LVW quick drain valve complies to JIS standard for polyvinyl chloride piping (JIS K 6742). Applicable fluids include deionized water, and various chemicals (see catalog for a complete list). LVW's union connection makes piping easy. The Cv factor is rated at 10 to 198, depending on the body and port size. Series LVW is available with Rc 1/8 or NPT 1/8 pilot port thread.

LVQ
Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.

LVA
SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

LVC
High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

LVD
The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

LVN
SMC developed the LVN series chemical needle valve to overcome bubble generation when using light liquids. The LVN valve is manufactured from a lightweight PFA material which is highly compatible with acids, bases and ultra pure water. Normally installed on top of a filter unit, the LVN needle valve can regulate flow rates between 0 to 12 l/min, and when used in conjunction with SMC's LQ2 hyper PFA fittings, outstanding performance is achieved providing minimal leakage, reduced residual fluid, and high flexural strength.

LVH
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.

LVK
The LVK is a high purity, fluoropolymer check valve for liquids.

LVP
Series LVP, employs vinyl chloride CPVC for body material. With its 2 ports, piping is possible in four directions. Applicale fluids, deionized water and chemicals