- SMC Home
- Products
- Specialty Equipment
- Secondary Battery
- 25A-CQ2 Compact Cylinder
Secondary Battery – 25A-CQ2 Compact Cylinder
The 25A-CQ2 option is the Copper and Zinc Free version of the best-selling CQ2 series. The series is available in 15 bore sizes from 12mm to 200mm and several options in order to meet various applications. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.

25A-C(D)Q2, Compact, Double Acting Single Rod
Standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable
- Material restriction: Copper and Zinc Free

25A-C(D)Q2W, Compact, Double Acting Double Rod
Standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable
- Material restriction: Copper and Zinc Free

25A-C(D)Q2, Compact, Double Acting Single Rod, Large Bore
Large bore standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 125mm to 200mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Compact, double acting, single rod, large bore
- Bore sizes (mm): 125, 140, 160, 180, 200
- Standard stroke (mm): 10 through 300
- Port thread types: Rc, NPT, G
- Auto switch capable
- Material restriction: Copper and Zinc Free

25A-C(D)Q2, Compact, Double Acting, Single Rod, Long Stroke
Long stroke standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 100mm and strokes up to 300mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, long stroke compact cylinder
- Bore sizes (mm): 32, 40 50, 63, 80, 100
- Standard stroke (mm): 125, 150, 175, 200, 250, 300
- Port threads: Rc, NPT or G
- Auto switch capable
- Material restriction: Copper and Zinc Free

25A-C(D)Q2*S, Compact, Double Acting, Single Rod, Anti-lateral Load
High lateral load version of the standard double acting, single rod version of the CQ2 compact cylinder allows for higher side loads than the standard CQ2. The CQ2 is available in bore sizes from 32mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, anti-lateral load
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 5 to 100
- Port threads: Rc, NPT or G
- Auto switch capable
- Material restriction: Copper and Zinc Free

25A-C(D)BQ2, Compact, Double Acting, Single Rod, End Lock
End lock version of the standard double acting, single rod version of the CQ2 compact cylinder. End of stroke locks are included and can be used to hold a load in case of a loss of air pressure. The CQ2 is available in bore sizes from 20mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Compact, double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 10 to 100
- Port threads: Rc, NPT or G
- Auto switch capable
- Material restriction: Copper and Zinc Free