Secondary Battery – 25A-MY2H/HT Mechanically Jointed Rodless Cylinder - High Precision Guide
The MY2H/HT rodless cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. The enhanced design offers a 30% lower profile compared to the MY1H/HT. The integrated high precision linear guide improves positioning accuracy and repeatability and is available in either single axis or double axis for increased rigidity. The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. Air cushions are standard and external shock absorbers are optional.
The MY2H/HT rodless cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. The enhanced design offers a 30% lower profile compared to the MY1H/HT. The integrated high precision linear guide improves positioning accuracy and repeatability and is available in either single axis or double axis for increased rigidity. The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 25, 40mm
- Stroke lengths: 50 to 600mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500mm (XB11), up to 1000mm for 16 bore
- Auto switch capable
- Material restriction: Copper and Zinc free