- SMC Home
- Products
- Specialty Equipment
- Secondary Battery
- Air Preparation/Pressure Control/Air Nozzles
- AM
Air Preparation/Pressure Control/Air Nozzles – AM
Mist Separator series 90-AM can separate and remove oil mist in compressed air, which is difficult to remove by ordinary air filters and removes solid particles such as rust or carbon of more than 0.3 micron. 90-AFF is made from materials compatible with secondary battery manufacturing. It is the most suitable for air sources that drive pilot, metal seal solenoid valves.

90-AM150C-550C/AM650-850, Mist Separator, New Style
Mist Separator series 90-AM can separate and remove oil mist in compressed air, which is difficult to remove by ordinary air filters and removes solid particles such as rust or carbon of more than 0.3 micron. 90-AFF is made from materials compatible with secondary battery manufacturing. It is the most suitable for air sources that drive pilot, metal seal solenoid valves.
- Mist separator, possible modular connection
- Material compatible with secondary battery manufacturing
- Dust filtration, oil mist separation
- Nominal filtration rating: 0.3μm
- Filtration efficiency: 99.9%