Detection Switches – ZSE50(F)
High precision digital pressure switch series 90-ZSE50 is a standard thread type for compound pressure. 90-ZSE50 is made from materials compatible with secondary battery manufacturing. 90-ZSE50 is used for a wide range of fluids. The stainless steel diaphragm prevents direct contact between sensor and measured fluid. Sensor and fittings are electro-beam welded.

90-ZSE50F, High Precision Digital Pressure Switch for Compound Pressure
High precision digital pressure switch series 90-ZSE50 is a standard thread type for compound pressure. 90-ZSE50 is made from materials compatible with secondary battery manufacturing. 90-ZSE50 is used for a wide range of fluids. The stainless steel diaphragm prevents direct contact between sensor and measured fluid. Sensor and fittings are electro-beam welded.
- High-precision digital pressure switch for general fluids
- Compound pressure: 1/2000 (0.1 kPa)
- Functions: anti-chattering, auto shift, auto preset, key lock, and zero out
- Extremely low leakage
- Material restriction type