SS5V4-10F/P*, 4000 Series, Tie Rod Base Mfld, D-sub Conn. & Flat Ribbon Cable

SS5V4-10F/P*, 4000 Series, Tie Rod Base Mfld, D-sub Conn. & Flat Ribbon Cable

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • D-sub connector or Flat ribbon cable
  • Tie rod base, 4000 series
  • Number of connectors (D-sub): 25 pins
  • Maximum number of stations: 20
  • Number of connectors (Flat Ribbon): 26, 20, 10 pins
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Type of Connector Configuration Status
Connector Outlet Direction Configuration Status
Stations Configuration Status
SUP/EXH Block Mounting Configuration Status
Pilot Configuration Status
A, B Port Configuration Status
Mounting Method Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.