SS5Y3-10, 3000 Series Manifold, Lead Wire (IP67)

SS5Y3-10, 3000 Series Manifold, Lead Wire (IP67)

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side ported
  • Available with external pilot
  • Lead Wire Kit
  • One-touch fittings
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Number of Cores - Lead Wire Configuration Status
Lead Wire Length Configuration Status
Valve Stations Configuration Status
P, E Port Location Configuration Status
SUP/EXH Block Configuration Status
A,B Port Size Configuration Status
Mounting Configuration Status
DIN Rail Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.