SY, 5 Port Solenoid Valve, New style, All sizes

SY, 5 Port Solenoid Valve, New style, All sizes

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Actuation Configuration Status
Mounting/Porting Configuration Status
Seal Configuration Status
Pilot Specification Configuration Status
Back Pressure Check Valve Configuration Status
Pilot Valve Configuration Status
Coil Specification Configuration Status
Voltage Configuration Status
Light/Surge Suppressor/Common Specification Configuration Status
Manual Override Configuration Status
A,B Port Size Configuration Status
Thread Configuration Status
Mounting Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog