- SMC Home
- Products
- Vacuum Products
- Vacuum Sensors
Vacuum Products – Vacuum Sensors
Vacuum Sensors are electrical devices that provide switch output signals for set points to monitor vacuum pressure in machine automation, leak testing equipment, and pick and place applications. They are also installed in process gas and liquid applications for the semiconductor and food processing industries. Electronic versions are available with multi-line and multi-color displays ranging in protection levels from the standard IP40 to IP67 and IO-Link compatible. They meet standards: UL/CSA, CE, and are RoHS compliant.

ZSE10
ZSE10 compact, digital pressure switch for vacuum/compound pressure has been reduced in height by approximately 50% when compared to the ZSE30A. Up to 10 remote sensors can be set at once using the copy settings function. Options include direct mount, panel mount or DIN rail mount, and a choice of 2 piping directions.
.jpg)
ZSE20(F)
The ZSE20(F) series is a high-precision digital pressure switch offering a simplified selection of the most popular ZSE features. This is the first ZSE model to introduce the 3 screen, 3-color display. The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. ZSE20 is vacuum rated, while the ZSE20F is rated for vacuum and a low positive pressure range. These models require the lowest current consumption in the ZSE family, at 25mA. Futher, delay time between the arrival of the set pressure value and the switch output is minimized to 2.5ms. ZSE20(F) is CE and RoHS compliant, with an IP40 enclosure rating.
.jpg)
ZSE20A(F)
The ZSE20A(F) series is a high-precision digital pressure switch offering many popular ZSE features, with a streamlined selection of piping choices. Compared to the ZSE20, the ZSE20AF adds a 2nd switch output, as well as an analog output, either voltage or current. ZSE20A is vacuum rated, while the ZSE20AF is rated for vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 2-screen, 3-color display. The main screen shows the current measured numeric value in orange. Delay time for the switch ouput can be as brief as 1.5 ms, while currect consumption is held to 35 mA of less. ZSE20A(F) is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.

ZSE20B(F)
The ZSE20B(F) series is a high-precision digital pressure switch offering many popular ZSE features, with a streamlined selection of piping choices. Compared to the ZSE20, the ZSE20B(F) adds a 2nd switch output, as well as an analog output, either voltage or current. The ZSE20B(F) also has an IP65 protection rating, compared to the ZSE20A's IP40. ZSE20B is vacuum rated, while the ZSE20BF is rated for both vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 3-screen, 3-color display. The main screen shows the curent measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.

ZSE20C(F)
The ZSE20C(F) series is a high-precision digital pressure switch offering compatibility with both compressed air and non corrosive liquids. Compared to the ZSE20, the ZSE20C(F) adds a 2nd switch output, as well as an analog output, either voltage or current. The ZSE20C(F) also has an IP65 protection rating, compared to the ZSE20's IP40. ZSE20C is vacuum rated, while the ZSE20CF is rated for both vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 3-screen, 3-color display. The main screen shows the curent measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ZSE20C(F) is UL/CSA, CE and RoHS compliant.

ZSE1
The ZSE1 series is a compact, vacuum pressure switch available in a single setting with hysteresis adjustment, a double setting/ double output type or an analog output type with hysteresis adjustment. The ZSE1 is lightweight and the optional plug-in connector makes wiring easy and simple.

ZSE2
The ZSE2 series is a compact, pressure switch (for vacuum pressure) and can be integrated with ZX or ZR vacuum systems. The ZSE2 series pressure switch has a quick response time of 10mS and the plug connector option makes wiring easy and simple.

ZSM1
The ZSM1 series diaphragm type vacuum switch is available in a solid state non-contact or a reed type design. The ZSM1 has a response time of 100 ms. It is lightweight, compact and has a long life. The ZSM1 has a standard shield plate that prevents external interference.
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery