Non-contact Grippers – XT
Non-contact suction cups (XT661) utilize the Bernoulli principle for picking up parts where direct contact is not feasible. The design makes it possible for picking up porous, uneven and serrated surfaced objects.
XT661's design averts deforming or distorting the shape of fragile and non-rigid workpieces such as: foil, thin sheets, paper, and printed circuit boards.
Visit SMC's Cobot Page: https://www.smcusa.com/help-support/applications/cobots/

XT661, Cyclone Pad
SMC's non-contact, cyclone type grippers, series XT661 moves work pieces without leaving flaws or adsorption marks. Because no-contact is made with work pieces, the XT661 is ideal for transferring FPD glass substrates, solar cells, wafers, etc.

XT661-X260, Low Profile Cyclone Type
SMC's non-contact, cyclone type grippers, series XT661 moves work pieces without leaving flaws or adsorption marks. Because no-contact is made with work pieces, the XT661 is ideal for transferring FPD glass substrates, solar cells, wafers, etc.
- Assist in non-contact workpiece transfer
- Body diameter: (mm) 20, 25
- Thickness: 1.8mm
- Can be mounted on the end of the robot arm

XT661-X321, Bernoulli Round Type
SMC's non-contact, cyclone type grippers, series XT661 moves work pieces without leaving flaws or adsorption marks. Because no-contact is made with work pieces, the XT661 is ideal for transferring FPD glass substrates, solar cells, wafers, etc.
- Body material: resin
- Reduces vibration
- Outer body diameter: (mm) 39, 59, 79, 99

XT661-X322, Bernoulli Square Type
SMC's non-contact, cyclone type grippers, series XT661 moves work pieces without leaving flaws or adsorption marks. Because no-contact is made with work pieces, the XT661 is ideal for transferring FPD glass substrates, solar cells, wafers, etc.
- Body material: resin
- Reduces vibration
- Body Size: (mm) 120, 150
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery