Adaptor & Suction Cup-Vertical Entry – ZP3P
The ZP3P series suction cups are made of a silicone rubber that is compliant with FDA21CFRSS1772600. The blue colored pad can be easily distinguished during contamination inspections. The sealing skirt design reduces leakage and offers a better sealing performance for film. Also incorporated into the design is a stopper support in the center to help wrinkle prevention on thin work pieces during adsorption.

ZP3P, Vertical Vacuum Inlet, w/Adapter
The ZP3P series is made of a silicone rubber that is compliant with FDA21CFRSS1772600. The blue colored pad can be easily distinguished during contamination inspections.
- Pad Diameter: 20, 25, 35, 50
- Silicone rubber is compliant with FDA21CFRSS1772600
- Configurable with an adapter (7 types) or buffer (non-rotating and rotating, 10 or 20mm stroke)

ZP3P, Vertical Vacuum Inlet, w/Buffer
The ZP3P series suction cups are made of a silicone rubber that is compliant with FDA21CFRSS1772600. The blue colored pad can be easily distinguished during contamination inspections. The sealing skirt design reduces leakage and offers a better sealing performance for film. Also incorporated into the design is a stopper support in the center to help wrinkle prevention on thin work pieces during adsorption.
- Pad Diameter: 20, 25, 35, 50
- Silicone rubber is compliant with FDA21CFRSS1772600
- Configurable with an adapter (7 types) or buffer (non-rotating and rotating, 10 or 20mm stroke)

ZP3P-JT, Vertical Vacuum Inlet, w/Bellows
The ZP3P series suction cups are made of a silicone rubber that is compliant with FDA21CFRSS1772600. The blue colored pad can be easily distinguished during contamination inspections.
- Bellows pad diameter: 20, 25, 32, 40, 50
- Silicone rubber is compliant with FDA21CFRSS1772600
- Guide attachment reduces deformation of cup as well as deformation & deflection of the workpieces
- Configurable with direct mounting or plate mounting
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery