Suction Cups without Adapter – ZP2
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.

ZP2, Compact Pad for ZP Series Adapter
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Compact vacuum pad
- Available in "flat", "flat with rib", "thin flat" or "bellows" types
- Pad diameter: ø3, ø4 (blast type),ø5, ø6 (standard and blast types), ø7, ø8 (blast type)
- Pad material: NBR, silicon rubber, urethane rubber,
FKM, conductive NBR, conductive silicon rubber

ZP2, Flat Short-type Pad for ZP2 Adapters
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Space-saving in height direction
- Flat type
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber

ZP2-AN, Nozzle Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Nozzle pad for adsorption of small components
- Pad diameter: ø8, ø1.1
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber

ZP2, Thin Flat Pads
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- For adsorption of soft work pieces such as thin sheets, vinyl or film
- Thin flat skirt or thin flat with groove pad types
- Variety of pad materials
- Thin flat w/groove type has blast type pad

ZP2-*J, Bellows Pad, Multistage (Lock Ring Type)
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- For work pieces with inclinded adsorption surface
- Multistage bellows type
- With/without lock ring
- Pad diameter: ø6, ø9, ø10, ø14, ø15, ø16, ø25, ø30

ZP2-*MB, Bellows Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- For work pieces with inclined adsorption surface
- Pad diameter: ø4, ø6, ø8, ø10, ø15, ø20 (blast type)
- Bellows pad type
- Variety of pad materials

ZP2-ZJ, Bellows Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- For adsorbing workpieces flowing at high speeds
- Follows various shapes of workpieces
- Pad diameter: ø15, ø20, ø30, ø40, ø46
- Pad material: Silicone rubber (Rubber hardness: A40, A50, A60)

ZP2-*ZJ, Bellows Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- For use with work pieces with inclined adsorption surface
- Pad diameter: ø2, ø4, ø5, ø6, ø40, ø46
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber

ZP2-*W, Oval Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Oval pad for work pieces w/limitations on the adsorption surface
- Pad size: 3.5 x 7 to 8 X 30
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber

ZP2, Mark-free Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Mark-free pad reduces adsorption marks left by rubber on workpiece
- Pad type: flat or heavy-duty flat w/rib
- Pad diameter: ø4 through ø125 depending on pad type

ZP2, Heavy Duty Pad, Flat w/Rib and Thin Flat w/Rib
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Heavy duty pad
- Reinforced to prevent deformation when transferring heavy or large work pieces
- Pad types: flat with rib or thin flat with rib
- Pad diameter varies depending on pad type

ZP2, Heavy Duty Pad w/Bellows
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Heavy-duty pad with bellows
- For heavy or large work pieces
- Pad material: NBR, silicone rubber, FKM, CR

ZP2, Heavy Duty Oval Pad
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm, and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Heavy-duty oval pad
- For heavy or large work pieces
- Pad material: NBR, FKM, CR, silicone rubber
Products
- Actuators
-
Directional Control Valves
- Directional Control Valves Overview
- Solenoid Valves - 4 & 5 Port
- Solenoid Valves - 3 Port
- Solenoid Valves - Direct Operated
- Industrial Communication
- Air Operated Valves
- Mechanical & Hand Operated Valves
- Safety Pressure Relief Valves
- Solenoid Valves - ISO
- Clean Room Products
- Valve Manifold Configurator
- Airline Equipment
- Air Dryers & Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors & Switches
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery