VX3* Single Unit, Direct Operated 3 Port Solenoid Valve

VX3* Single Unit, Direct Operated 3 Port Solenoid Valve

The VX3 series is a direct operated, 3 port solenoid valve, for use with a wide variety of fluids. It has an enclosure equivalent to IP65 and with its special construction, metal noise is reduced (DC specification). Flow rate ranges from Cv of 0.08 to 0.38.

  • Max. system pressure: water, air, oil 2.0 MPa; steam 1.0 MPa
  • Reduced power consumption: 4.5W (size 1), 7W (size 2), 10.5W (size 3)
  • Port size: 1/8 to 3/8 inch
  • IP65 enclosure
  • UL94V-0 conformed flame resistant mold coil material
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Orifice Configuration Status
Style Configuration Status
Option Configuration Status
Suffix Configuration Status
Port Size Configuration Status
Thread Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Surge Suppressor Configuration Status
Rectifier Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog