Select values from the drop down lists or make appropriate selections to configure the part number.
Valve Type
-- Pick an Option --
XLD (Smooth Exhaust, Normally Closed, Bellows, O-ring Seal)
Flange Size
-- Pick an Option --
25
40
50
63
80
100
160
Flange Type
-- Pick an Option --
KF(NW)
D [K(DN)]
Port Direction
-- Pick an Option --
w/o Indicator, Flange Side; Std. Indicator, Flange Side
K (w/o Indicator, Left Flange Surface; Std. Indicator, Left Flange Surface)
L (w/o Indicator, Rear Flange Surface; Std. Indicator, Rear Flange Surface)
M (w/o Indicator, Right Flange Surface)
Temperature
-- Pick an Option --
5 to 60°C
H0 (5 to 150°C, No Heater)
H4 (5 to 150°C, w/100°C Heater)
H5 (5 to 150°C, w/120°C Heater)
Auto Switch
-- Pick an Option --
w/o Auto Switch and w/o Built-in Magnet
A90--Reed, AC Volt, Horizontal, 0.5M
A93--Reed, DC Volt, AC Volt, LED, Horizontal, 0.5M
M9//--(w/o Auto Switch and w/Built-in Magnet)
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
Lead Wire
-- Pick an Option --
0.5m (Or None in the Case of No Auto Switch)
M (1m)
L (3m)
Z (5m)
Number
-- Pick an Option --
None
A (2pcs, Valve Open/Closed)
B (1pc, Valve Open)
C (1pc, Valve Closed)
Non-standard Indicator
-- Pick an Option --
Standard
X (Non-standard Indicator)
Body Surface Treatment
-- Pick an Option --
Standard: External - Hard Anodized; Internal - Raw Material
A (External - Hard Anodized; Internal - Oxalic Acid Anodized)
Seal Material
-- Pick an Option --
FKM (1349-80)
N1 [EPDM (2101-80)]
P1 [BARREL PERFLUORO® (70W)]
Q1 [KALREZ® (4079)]
R1 [CHEMRAZ® (SS592)]
R2 [CHEMRAZ® (SS630)]
R3 [CHEMRAZ® (SSE38)]
S1 [VMQ (1232-70)]
T1 [FKM FOR PLASMA (3310-75)]
U1 [ULTIC ARMOR® (UA4640)]
Seal Replacement
-- Pick an Option --
None
A (Valve Seal, Exterior Seal; In Addition for XLD: S Valve Seat Assembly & O-ring for Fixing)
B (Valve Seal; In Addition for XLD: S Valve Seat Assembly & O-ring for Fixing)
C (Exterior Seal)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.