ZSE20B(F), High-Precision Digital Pressure Switch, 3-Screen Display

The ZSE20B(F) series is a high-precision digital pressure switch offering many popular ZSE features, with a streamlined selection of piping choices.  Compared to the ZSE20, the ZSE20B(F) adds a 2nd switch output, as well as an analog output, either voltage or current.  The ZSE20B(F) also has an IP65 protection rating, compared to the ZSE20A's IP40.  ZSE20B is vacuum rated, while the ZSE20BF is rated for both vacuum and a low positive pressure range.  Each model in the ZSE20 family offers a 3-screen, 3-color display.  The main screen shows the curent measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange.  Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.

  • 3 setting modes: 3-step, simple, function selection
  • 7 pressure units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
  • 2 switch outputs (NPN or PNP)
  • 1 analog output (voltage or current)
  • Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch elbow fitting (ø4 or 6mm)
  • Bracket or panel mounting options
ZSE20B(F), High-Precision Digital Pressure Switch,  3-Screen Display
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Rated Pressure Range Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Piping Specification Configuration Status
Lead Wire Configuration Status
Bracket Configuration Status
Operation Manual Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate