ZSE30A(F), Digital Vacuum Sensor, 1 Screen 1 Output with Analog, IP40

ZSE30A(F), Digital Vacuum Sensor, 1 Screen 1 Output with Analog, IP40

ZSE30A(F), is a digital vacuum sensor with a 4 digit, 2 color display.  Instantaneous readings are shown in red or green, or shifted from one to the other to alert reaching a target condition.  Switch outputs are also indicated on the display.  Additional functions enhance security, power saving, resolution and stability.  Reduce effort and input errors by copying settings to up to 10 sensors.  ZSE30A(F) is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.

The ZSE30A(F) legacy pressure sensor has been updated.  Please consider the new ZSE20A(F).  Improved features include a new 3-screen, 3-color display and 2 switch outputs plus analog output.

 

  • Great value for vacuum sensing in dry environments
  • Simple 3-step setting for switch outputs
  • 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
  • 2 switch outputs (NPN or PNP), or 1 plus 1 analog output (V or mA)
  • Port sizes: 1/8 Rc or 1/8 NPT male with M5 female, or 6 one-touch fitting sizes
  • Bracket or panel mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Piping Configuration Status
Output Configuration Status
Display Unit Configuration Status
Lead Wire Configuration Status
Bracket/Panel Mount Adapter Configuration Status
Operating Manual/Certificate Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog