ZSE80(F), Digital Vacuum Sensor, 1 Screen, 2 Output + Analog, IP65

ZSE80(F), Digital Vacuum Sensor, 1 Screen, 2 Output + Analog, IP65

ZSE80(F) is a digital vacuum sensor with a 4 digit, 2 color display, compatible with compressed air and non-corrosive liquids.  Instantaneous readings are shown in red or green, or shifted from one to the other to alert reaching a target condition.  Switch outputs are also indicated on the display.  Other functions include security, power saving, resolution and stability.  Piping directions can be rear or bottom, with VCR® and Swagelok® fittings available.  Both vacuum and compound pressure ranges are offered.  ZSE80(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.

The ISE80(F) legacy pressure sensor has been updated.  Please consider the new ISE20C.  Improved features include a new 3-screen, 3-color display and 2 switch outputs plus analog output.

  • Pressure sensing for air and liquid non-corrosive to 630 and 304 SST, up to 2 MPa
  • 3 setting modes: 3-step, simple, function selection
  • 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
  • 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
  • Port sizes: 1/4 Rc, NPT or G (with M5 female); 1/8 Rc (male), 1/4 URJ or 1/4 TSJ
  • Bracket or panel mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Pressure Range Configuration Status
Piping Configuration Status
Input/Output Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
X Options Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog