- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- VQD Direct Operated Solenoid Valves
- VQD1000-V Vacuum-Release Unit
VQD1000-V, Vacuum/Release Unit
VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the VQD1000 valves that are in contact with fluid are all copper free. The VQD series offers a remarkably quick and stable response time.
- Response speed 13 msec (at 500 mm)/18.5 msec (at 1000mm)
- Smooth detachment of a work piece without over-blow
- No need to adjust the timing when switching between vacuum and positive pressure
- No need to design a restrictor circuit for release air
- Operating pressure: Suction (negative pressure): 0 to -100 kPa, Release (positive pressure) : 0 to 0.7 MPa
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls