VXK, 2 Port Solenoid Valve with Built-in Y-Strainer

VXK, 2 Port Solenoid Valve with Built-in Y-Strainer

SMC's series VXK21/22/23, 2-port solenoid valve was designed with a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment. This unique filter design improves valve performance, stops leakage, and ensures longer valve life. The VXK series is available in AC or DC power options, in both normally closed and open valve types. It has IP65 enclosure accreditation and is ideal for use with air, water, oil or steam.

  • Space saving and reduced piping labor
  • Port size: 1/8 to 3/8 inch
  • Built in strainer for contaminant removal
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Orifice Size Configuration Status
Configuration Configuration Status
Solenoid Valve Option Configuration Status
Suffix Configuration Status
Port Size Configuration Status
Thread Type Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Full-wave Rectifier Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.