JAS-SML SCL Series - Compact Type Speed Controller with Indicator
jeudi, avril 06, 2023
- Improvement of resolution has made it possible to make fine adjustment.
- 1〜50mm/s:JAS-SML Series
- 50〜150mm/s:JAS-SCL Series
- Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
- Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
- Reduces work-hours and setting mistakes