AMS Series - Air Management System
lundi, mai 01, 2023
- EtherCAT has been added as a communication protocol. [New]
 - Air consumption: Max. 62% reduction
 - Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
 - Reduces unnecessary air consumption
 - Compatible with OPC UA
 - Direct connection enables data communications.
 - Compatible with wireless systems
 - Communication cables not required
 - High security thanks to unique encryption
 - Communication distance: Max. 100 m
 - IO-Link compatible