JSXF_JSXFA Series - Pulse Valve Valve for Dust Collector
mardi, avril 15, 2025
- A pilot valve enclosure has been added. [New]
- A bulkhead fitting has been added.
- A SMARTVENT type has been added.
The integrated control board eliminates the need for a control box. - Life: 10 million cycles or more/10 times or more
- High peak pressure and low air consumption
Peak pressure: 15% increase, Air consumption: 35% reduction - Fluid temperature: −40 to 60°C
- Can be used in a wide range of temperatures