HF2-BF
The new HF2-BF series of modular air filters are designed for hygiene management in accordance with HACCP and other standards. These filters were developed for applications which require sanitary air such as dental equipment or when air is touching food products. The HF2-BF series filters include nominal filtration ratings from 5μm to 0.01μm as well as odor removal. The HF2-BF series currently includes port sizes of 1/4, 3/8, and 1/2 with flow rates up to 800 L/min.

HF2-BF*, Filter
The new HF2-BF series of modular air filters are designed for hygiene management in accordance with HACCP and other standards. These filters were developed for applications which require sanitary air such as dental equipment or when air is touching food products. The HF2-BF series filters include nominal filtration ratings from 5μm to 0.01μm as well as odor removal. The HF2-BF series currently includes port sizes of 1/4, 3/8, and 1/2 with flow rates up to 800 L/min.
- US FDA / Japan Food Sanitation Act compliant materials
- NSF-H1 grade grease
- Antibacterial coating
- Designed for hygiene management in accordance with HACCP and other standards
- Contributes to the FSSC22000 certification acquistion
- Antibacterial filter: antibacterial activation value of 4 or higher
- Bacteria removal filter: bacteria capture performance: LRV≥9
- Odor removal filter: oil concentration on the outlet side: 0.003 mg/m³ or less
Modèles de produits et CAO
- Actionneurs
- Vannes de commande directionnelles
- Équipement compagnie aérienne
- Sécheurs d'air & Main Line Filtres
- Connecteurs
- Produits à vide
- Communication industrielle
-
Capteurs et commutateurs
- Sensors Switches Controllers
- Capteurs de pression positive
- Capteurs de pression sous vide et le composé
- Capteurs Débit d'air
- Air Management System
- Liquides dispositifs de débit
- Commutateurs Auto
- Les régulateurs électroniques
- Régulateur de débit pour l'eau
- Air Flow Controllers
- Temperature & Humidity Sensors
- Procédé de fluide
- Elimination élect. Statique
-
Actionneurs électriques
- Electric Actuators
- Actuators with Integrated Controllers
- Actionneurs avec encodeurs absolus sans batterie
- Actuators for Manifold Controller
- Guidé
- Curseurs servo AC
- Rod & Guidé Rod
- Servo Rod AC
- Tables de diapositives
- AC Servo Slide Table
- Rotatif
- Préhenseurs
- Miniature
- Controllers & Drivers
- Produits pour salle blanche
-
refroidisseurs
- Chillers
- Low GWP Chillers
- Utilisation générale Compact Chiller
- Grande capacité Chiller
- Haute efficacité Chiller
- Montage en rack Chiller
- Chiller pour lasers Dual Channel
- Haute technologie Chiller
- Grande capacité Echangeur de chaleur
- Benchtop Precision Refroidisseur
- bain de circulation
- Benchtop chimique Chiller
- Processus Matériel de gaz
- Vide élevé
- Produits haute pureté
- Cobot Gripping Solutions
- Batterie secondaire