- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Contrôleurs de vitesse
- ASG
- ASG Stainless Steel Throttle Valve With One-Touch Fitting
ASG, Stainless Steel Throttle Valve With One-Touch Fitting
The HF2B-ASG-TV series is a stainless steel throttle valve with One-touch fitting that is suitable for use in food manufacturing processes and environments with high temperatures or splashing water. It is designed to help meet HACCP, PRP and other standards and can be used for blowing directly onto food. It features excellent corrosion resistance due to its stainless steel exterior and uses FDA-compliant materials. The valve offers linear flow rate characteristics, making it suitable for air blow and filling process flow rate adjustment.
- 304/316 stainless steel construction, FKM seals, NSF H1 grease
- Five body sizes available with inch and metric tubing connections
- For use with air, water, nitrogen
- Direct and L-bracket mounting options