- SMC Home
- Modèles de produits et CAO
- Connecteurs
- Contrôleurs de vitesse
- ASN2
- ASN2-A Exhaust Flow Control Valve with Silencer
ASN2-A Exhaust Flow Control Valve with Silencer
Metering valve with silencer series ASN2 has superior sound reducing performance. Over 20dB at maximum flow rate. Cylinder speed is easily set by the shape of the needle being the same as that of the speed controller. Retainer prevents accidental loss of needle.
- Convenient integration of exhaust speed control with silencer
- Available in push lock or compact indicator types
- NPT or R thread
- Sizes: M5 X 0.8/10-32, 1/8, 1/4, 3/8, 1/2