- SMC Home
- Modèles de produits et CAO
- Communication industrielle
- E/S de vanne
- Legacy
- EX500 - Distributed I-O
- EX500 Accessories
- EX500 Branch Cable
EX500, Branch Cable
EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet™ to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP™ Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.
- Cable to connect Gateway unit valve interface or input unit
- 8 pin, M12 connector
- Available as straight and right angled
- Length (mm) 0.3, 0.5, 1, 3, 5, 10