- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes vapeur / eau chauffée
- JSX 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve 1-2-2
JSXR, Slow Closing, Pilot Operated, Solenoid Valve, 1/2"-2"
JSXR series is a 2-port direct operated solenoid slow closing valve for water. It has q bronze enclosure to have superior resistance to water. JSXR series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Bronze body
- 1/2" to 2" NPT, G, and Rc port
- NBR and FKM seal material
- Available with M12