- SMC Home
- Modèles de produits et CAO
- Procédé de fluide
- Vannes et pompes, produits chimiques / eau pure
- LPVA Pinch Valve
- LPVA Air-Operated Pinch Valve
LPVA Air-Operated Pinch Valve
LPVA series is a pneumatically operated pinch valve. It was designed to have easy tube access by opening the cover and inserting the tube. LVPA can reduce work time by up to 40% with the quick tubing exchange versus existing models.
- Port position can be 90, 180, or 270 degrees
- Applicable tubing sizes are 3/8, 7/16, and 1/2
- Can be normally open or normally closed
- Tubing adaptor can be bought separately