- SMC Home
 - Modèles de produits et CAO
 - Connecteurs
 - Tubes
 - Tuyauterie résistant aux étincelles
 - TRB
 - TRBU-X259 Flame Resistant Tubing Double Layer Soft Polyurethane
 
TRBU-X259, Flame Resistant Tubing, Double Layer, Soft Polyurethane
Series TRB-X259 flame resistance double layer tubing is suitable for air and water piping in environments where sparks from spot welders, etc., may be a problem. The X259 option does not require the outer layer to be peeled to connect fittings. The TRB-X259 series is available in a variety of colors.
- Peeling of the outer layer not required to connect fittings
 - Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
 - Flame resistant resin (equivalent to UL-94 Standard V-0).