- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- 4/2, 5/2 et 5/3
- Legacy
- VF
- Série 5000
- Vannes (Tous les types)
- VF5120K, électrovanne à 5 voies pilotée, corps simple à orifice, -X544, X543
VF5120K, électrovanne à 5 voies pilotée, corps simple à orifice, -X544, X543
The VF5120K X528, X544 & X548 4 way 5 port solenoid valve provides directional control for pneumatic cylinders in conveyorized and in bay automatic vehicle wash applications. Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry.
- 36% higher flow rate
- Push-lock lever type manual override for safe operation
- Power consumption: 1.55 W standard, 0.5W with power saving circuit
- IP65
- AT UN-ENERGIZING 1→4
- CE-Marking